21.3.63 one_way_passcode
(Ask a Question)Description
This Tcl command enables/disables One Way Passcode (OWP).
Important: This Tcl command is applicable for Libero
SoC Design Suite v2022.3 and later.
one_way_passcode -enable true/false (or 0/1)
Arguments
Parameter | Type | Description |
---|---|---|
enable | boolean |
Enter 1 to enable or 0 (default) to disable One-Way Passcode (OWP). Enter true to enable or false (default) to disable One-Way Passcode (OWP). |
Return Type | Description |
---|---|
None | None |
Error Codes
Error Code | Description |
---|---|
None | NA |
Supported Families
PolarFire® SoC |
Example
The following example enables One Way Passcode (OWP).
one_way_passcode -enable 1
one_way_passcode -enable true