18.3.6 RDC CORDIC Block X
Coordinate Input Register
Note: Writes to the register when CORDICSTART(RDCCON[0]) =
1 will be ignored.
Legend: HC = bit is Cleared by Hardware; HS = bit is Set by Hardware; S = bit
can be Set only; R = Readable bit; W = Writable bit; U = Unimplemented bit, read as
'0'; -n = Value at POR; '1' = bit is set;
'0' = bit is cleared; x = bit value is unknown
| Name: | RDCCORDXIN |
| Offset: | 0x001FA4 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | CXIN[17:10] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | CXIN[9:2] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | CXIN[1:0] | | | | | | | |
| Access | R/W | R/W | | | | | | | |
| Reset | 0 | 0 | | | | | | | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
Bits 31:24 – CXIN[17:10] CORDIC X Coordinate
Input Value bits
CORDIC X coordinate input
value
Bits 23:16 – CXIN[9:2] CORDIC X Coordinate
Input Value bits
CORDIC X coordinate input
value
Bits 15:14 – CXIN[1:0] CORDIC X Coordinate
Input Value bits
CORDIC X coordinate input
value