18.3.12 CIC Length Register

Legend: HC = bit is Cleared by Hardware; HS = bit is Set by Hardware; S = bit can be Set only; R = Readable bit; W = Writable bit; U = Unimplemented bit, read as '0'; -n = Value at POR; '1' = bit is set; '0' = bit is cleared; x = bit value is unknown

Name: CICDECIM
Offset: 0x001FBC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     DECIM[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 DECIM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – DECIM[11:0] CIC Length bits

DECIM + 1 input samples will be processed before an output sample is generated