The value of the register
will be shifted right by OUTSHIFT(CICCON1[4:0]) when read.
Legend: HC = bit is Cleared by Hardware; HS = bit is Set by Hardware; S = bit
can be Set only; R = Readable bit; W = Writable bit; U = Unimplemented bit, read as
'0'; -n = Value at POR; '1' = bit is set;
'0' = bit is cleared; x = bit value is unknown
CICxDOUT register contains the
output values of channel x.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.