18.3.8 RDC CORDIC Block Angle Input Register

Note: Writes to the register when CORDICSTART(RDCCON[0]) = 1 will be ignored.

Legend: HC = bit is Cleared by Hardware; HS = bit is Set by Hardware; S = bit can be Set only; R = Readable bit; W = Writable bit; U = Unimplemented bit, read as '0'; -n = Value at POR; '1' = bit is set; '0' = bit is cleared; x = bit value is unknown

Name: RDCCORDANGIN
Offset: 0x001FAC

Bit 3130292827262524 
 CANGIN[17:10] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CANGIN[9:2] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CANGIN[1:0]       
Access R/WR/W 
Reset 00 
Bit 76543210 
          
Access  
Reset  

Bits 31:24 – CANGIN[17:10] CORDIC Y Coordinate Input bits

CORDIC angle input value

Bits 23:16 – CANGIN[9:2] CORDIC Y Coordinate Input bits

CORDIC angle input value

Bits 15:14 – CANGIN[1:0] CORDIC Y Coordinate Input bits

CORDIC angle input value