18.3.5 RDC Excitation Signal Delay Register
- This register is unused when
ADCTRGDLY(RDCEXCCON[15]) =
0. - Writes to the register when
ON(RDCCON[15]) =
1will be ignored.
Legend: HC = bit is Cleared by Hardware; HS = bit is Set by Hardware; S = bit
can be Set only; R = Readable bit; W = Writable bit; U = Unimplemented bit, read as
'0'; -n = Value at POR; '1' = bit is set;
'0' = bit is cleared; x = bit value is unknown
| Name: | RDCEXCDLY |
| Offset: | 0x001FA0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EXCFBDLY[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADCTRGDLY[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 15:8 – EXCFBDLY[7:0] Excitation Signal Polarity Feedback Delay bits
A delay is inserted between excitation signal generation and the propagation of feedback to the RDC CIC filter. This value must be programmed to compensate for delays introduced by the resolver, external components, and ADC sampling time. The actual delay produced by the EXCFBDLY setting will be between the value of (EXCFBDLY + 1) and (EXCFBDLY + 2), due to the synchronization of the excitation clock with the system clock.
| Value | Description |
|---|---|
| 11111111 |
Delay of 256 system clock cycles |
| … | |
| 00000010 |
Delay of 3 system clock cycles |
| 00000001 |
Delay of 2 system clock cycles |
| 00000000 |
Delay of 1 system clock cycle |
Bits 1:0 – ADCTRGDLY[1:0] ADC Trigger Delay bit
A phase delay is inserted between the RDC excitation clock output signal and the trigger signal to the ADC from the RDC. This value must be selected to ensure that the excitation signal does not transition to a new value during ADC sampling.
| Value | Description |
|---|---|
11 |
Delay of 3 RDC input clock cycles |
10 |
Delay of 2 RDC input clock cycles |
01 |
Delay of 1 RDC input clock cycle |
00 |
Delay of 0 RDC input clock cycles |