18.3.17 CIC Channel x Invalid Input Sample Status Register

Legend: HC = bit is Cleared by Hardware; HS = bit is Set by Hardware; S = bit can be Set only; R = Readable bit; W = Writable bit; U = Unimplemented bit, read as '0'; -n = Value at POR; '1' = bit is set; '0' = bit is cleared; x = bit value is unknown

Name: CICIISxSTAT
Offset: 0x001FD0

Bit 3130292827262524 
     HIISCNT[11:8] 
Access R/W/HC/HSR/W/HC/HSR/W/HC/HSR/W/HC/HS 
Reset 0000 
Bit 2322212019181716 
 HIISCNT[7:0] 
Access R/W/HC/HSR/W/HC/HSR/W/HC/HSR/W/HC/HSR/W/HC/HSR/W/HC/HSR/W/HC/HSR/W/HC/HS 
Reset 00000000 
Bit 15141312111098 
     LIISCNT[11:8] 
Access R/W/HC/HSR/W/HC/HSR/W/HC/HSR/W/HC/HS 
Reset 0000 
Bit 76543210 
 LIISCNT[7:0] 
Access R/W/HC/HSR/W/HC/HSR/W/HC/HSR/W/HC/HSR/W/HC/HSR/W/HC/HSR/W/HC/HSR/W/HC/HS 
Reset 00000000 

Bits 27:16 – HIISCNT[11:0] Channel x High Invalid Input Sample Count bits

The number of input samples larger than the threshold defined by the THIGH(CICINTHR[31:16]) bits was detected during the calculation of the most recent CIC output value.

Bits 11:0 – LIISCNT[11:0] Channel x Low Invalid Input Sample Count bits

The number of input samples is smaller than the threshold defined by the TLOW(CICINTHR[15:0]) bits detected during the calculation of the most recent CIC output value.