18.3.14 CIC Invalid Input Sample Detection Control Register

Legend: HC = bit is Cleared by Hardware; HS = bit is Set by Hardware; S = bit can be Set only; R = Readable bit; W = Writable bit; U = Unimplemented bit, read as '0'; -n = Value at POR; '1' = bit is set; '0' = bit is cleared; x = bit value is unknown

Name: CICINTHR
Offset: 0x001FC4

Bit 3130292827262524 
 THIGH[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 THIGH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TLOW[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TLOW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – THIGH[15:0] Invalid Input Sample High Threshold bits

Signed input samples larger than this value are counted.

Bits 15:0 – TLOW[15:0] Invalid Input Sample Low Threshold bits

Signed input samples smaller than this value are counted.