18.3.16 CIC Control 2 Register
Note:
- The value should only be
written if BUSY =
0(module idle) and will be ignored unless DEMODEN =1. - The POLOVR bit will only be
used if POLSEL(CICCON1[30]) =
1.
Legend: HC = bit is Cleared by Hardware; HS = bit is Set by Hardware; S = bit
can be Set only; R = Readable bit; W = Writable bit; U = Unimplemented bit, read as
'0'; -n = Value at POR; '1' = bit is set;
'0' = bit is cleared; x = bit value is unknown
| Name: | CICCON2 |
| Offset: | 0x001FCC |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| POLOVR | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
Bit 0 – POLOVR Input Sample Polarity Manual Configuration bit(1,2)
| Value | Description |
|---|---|
1 |
Filter input will be multiplied by 1. |
0 |
Filter input will be multiplied by -1. |