This field is used to select
which I3CxEXTCMDy TX FIFO is connected to DMA Channel 0.
Value
Description
011
I3CxEXTCMD3 TX FIFO
010
I3CxEXTCMD2 TX FIFO
001
I3CxEXTCMD1 TX FIFO
000
I3CxEXTCMD0 TX FIFO
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.