This register is applicable only
in Controller mode.
Name:
I3CxCNTRLTIMOUT
Offset:
0x7A90DC
Bit
31
30
29
28
27
26
25
24
TIMOUTCNT[25:24]
Access
R/W
R/W
Reset
0
0
Bit
23
22
21
20
19
18
17
16
TIMOUTCNT[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
1
1
0
1
0
1
Bit
15
14
13
12
11
10
9
8
TIMOUTCNT[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
1
0
0
1
0
1
Bit
7
6
5
4
3
2
1
0
TIMOUTCNT[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
0
1
0
0
0
0
0
Bits 25:0 – TIMOUTCNT[25:0]
This count defines
the number of peripheral clock periods to count for the generation of the SCL Low
Bus Reset Pattern.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.