24.3.187 Virtual Target 3 Address Register

Name: I3CxVIRTGT3CON
Offset: 0x7A9540

Bit 3130292827262524 
 VT3ENABLE        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 VT3DYNADDRVVT3DYNADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 VT3STATICADDRVVT3STATICADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – VT3ENABLE Controls Whether or Not Virtual Target 3 is Enabled bit

ValueDescription
1 Enable Virtual Target 3.
0 Disable Virtual Target 3.

Bit 15 – VT3DYNADDRV Virtual Target 3 Dynamic Address Valid bit

ValueDescription
1 Virtual Target 3 Dynamic Address is valid.
0 Virtual Target 3 Dynamic Address is invalid.

Bits 14:8 – VT3DYNADDR[6:0] Virtual Target 3 Dynamic Address bits

Bit 7 – VT3STATICADDRV Virtual Target 3 Static Address Valid bit

ValueDescription
1 Virtual Target 3 Static Address is valid.
0 Virtual Target 3 Static Address is invalid.

Bits 6:0 – VT3STATICADDR[6:0] Virtual Target 3 Static Address bits