The first winning device
information is stored in the device characteristics table index 0, the
second winning device information in index 1, and so on.
In the non-active Controller,
this field is always read-only.
Name:
I3CxCHARTABPTR
Offset:
0x7A9060
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
CURRCHTABINDX[4:0]
CHTABDPTH[6:4]
Access
R/W
R/W
R/W
R/W
R/W
R
R
R
Reset
0
0
0
0
0
1
0
0
Bit
15
14
13
12
11
10
9
8
CHTABDPTH[3:0]
CHTABSTRTADDR[11:8]
Access
R
R
R
R
R
R
R
R
Reset
1
0
0
0
0
0
1
0
Bit
7
6
5
4
3
2
1
0
CHTABSTRTADDR[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 23:19 – CURRCHTABINDX[4:0]
Current Index of Device Characteristics Table bits(1,2)
Bits 18:12 – CHTABDPTH[6:0] Depth of Device
Characteristics Table bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.