24.3.186 I3C Target Characteristic Register for Virtual Target 2

Name: I3CxVIRTGT2CHARCON
Offset: 0x7A952C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 VT2HDR[7:0] 
Access RRRRRRRR 
Reset 00000001 
Bit 15141312111098 
 VT2DCR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 VT2DEVROLE[1:0]VT2HDRCAPVT2BRIDGEIDVT2OFFLINECAPVT2IBIPAYLDVT2IBIREQCAPVT2MAXDATSPDLIM 
Access RRRRRRRR 
Reset 00110111 

Bits 23:16 – VT2HDR[7:0]  I3C Device HDR Capability Register Value bits

Bits 15:8 – VT2DCR[7:0]  I3C Device Characteristic Value bits

Bits 7:6 – VT2DEVROLE[1:0] Device Role Field in Bus Characteristic Register (BCR[7:6]) bits

Bit 5 – VT2HDRCAP SDR Only or SDR and HDR Capable Field in Bus Characteristic Register (BCR[5]) bit

ValueDescription
1 HDR DDR capable.
0 SDR capable.

Bit 4 – VT2BRIDGEID Bridge Identifier Field in Bus Characteristic Register (BCR[4]) bit

ValueDescription
1 Virtual Target, or exposes other downstream device(s) .
0 Not a Virtual Target and does not expose other downstream device(s).

Bit 3 – VT2OFFLINECAP Offline Capable Field in Bus Characteristic Register (BCR[3]) bit

ValueDescription
1 Target will not always respond to I3C Bus commands.
0 Target will always respond to I3C Bus commands.

Bit 2 – VT2IBIPAYLD IBI Payload field in Bus Characteristic Register (BCR[2]) bit

ValueDescription
1 One data byte (MDB) shall follow the accepted IBI, and additional data bytes may follow.
0 No data bytes follow the accepted IBI.

Bit 1 – VT2IBIREQCAP IBI Request Capable Field in Bus Characteristic Register (BCR[1]) bit

ValueDescription
1 Capable.
0 Not capable.

Bit 0 – VT2MAXDATSPDLIM Max Data Speed Limitation Field in Bus Characteristic Register (BCR[0]) bit

ValueDescription
1 Target returns the data in the I3CxTGTDATSPD and I3CxTGTIBIPYLD registers in response to the GETMXDS CCC sent by the Controller.
0 Target NACKs the GETMXDS CCC sent by Controller.