24.3.180 Manufacturer ID Register
for Virtual Target 1 Register
Name:
I3CxVIRTGT1MIPIID
Offset:
0x7A9504
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
VT1MIPIMFGID[14:7]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
VT1MIPIMFGID[6:0]
VT1PROVIDSEL
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:1 – VT1MIPIMFGID[14:0] Specifies the MIPI
Manufacturer ID (PID[47:33]) bits
Bit 0 – VT1PROVIDSEL Specifies the
Provisional ID Type Selector (PID[32]) bit
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.