24.3.27 Target Mode Max Write/Read
Length Register
Name:
I3CxTGTMAXLEN
Offset:
0x7A907C
Bit
31
30
29
28
27
26
25
24
MRL[15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
MRL[7:0]
Access
R
R
R
R
R
R
R
R
Reset
1
1
1
1
1
1
1
1
Bit
15
14
13
12
11
10
9
8
MWL[15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
MWL[7:0]
Access
R
R
R
R
R
R
R
R
Reset
1
1
1
1
1
1
1
1
Bits 31:16 – MRL[15:0]
I3C Device Max Read Length bits
Bits 15:0 – MWL[15:0]
I3C Device Max Write Length bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.