24.3.113 Device Characteristic Table
Location-2 of Device(n) Register
Name:
I3CxDEVCHARTAB7LOC2
Offset:
0x7A9264
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
LSBPROVID[15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
LSBPROVID[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – LSBPROVID[15:0] The Least
Significant 16-bit Value of the Provisional-ID bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.