24.3.105 Secondary Commander Device Characteristic Table Location of Device(n) Register

Name: I3CxSECDEVCHARTAB18
Offset: 0x7A9244

Bit 3130292827262524 
 DYNADDR[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 DCRTYP[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 BCRTYP[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 STATADDR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:24 – DYNADDR[7:0] The Dynamic Address of Device(n) bits

Bits 23:16 – DCRTYP[7:0] The DCR TYPE of Device(n) bits

Bits 15:8 – BCRTYP[7:0] The BCR TYPE of Device(n) bits

Bits 7:0 – STATADDR[7:0] The Static Address of Device(n) bits