24.3.26 Target Mode Characteristic Register

Note:
  1. This field is set to 1 by default, Controller capable. If the application chooses to operate as "Target only" through programming, then the Device Role can be overwritten as Target (BCR[7:6] = 2'b00).
  2. Programming this field to 0 does not disable the HDR feature itself. This bit can be modified by the application if it does not want to advertise Target HDR capability to the Controller.
Name: I3CxTGTCON
Offset: 0x7A9078

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 HDRCAP[7:0] 
Access RRRRRRRR 
Reset 00000001 
Bit 15141312111098 
 DCR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DEVICEROLE[1:0]SDRHDRBRGIDOFFLINECAPIBIPYLDIBIREQCAPMAXDATSPDLMT 
Access R/WR/WR/WRRRRR/W 
Reset 01110111 

Bits 23:16 – HDRCAP[7:0]  I3C Device HDR Capability Register Value bits

ValueDescription
11111111 - 00000010 Reserved
00000001 HDR- DDR capable
00000000 Reserved

Bits 15:8 – DCR[7:0]  I3C Device Characteristic Value bits

Bits 7:6 – DEVICEROLE[1:0]  Device Role Field in Bus Characteristic Register (BCR[7:6])(1) bits

Bit 5 – SDRHDR  SDR Only or SDR and HDR Capable Field in Bus (BCR[5])(2) bit

ValueDescription
1 HDR DDR capable.
0 SDR capable.

Bit 4 – BRGID Bridge Identifier Field in Bus Characteristic Register (BCR[4]) bit

ValueDescription
1 Virtual Target, or exposes other downstream device(s).
0 Not a Virtual Target and does not expose any other downstream device(s).

Bit 3 – OFFLINECAP Offline Capable Field in Bus Characteristic Register (BCR[3]) bit

ValueDescription
1 Target will not always respond to I3C Bus commands.
0 Target will always respond to I3C Bus commands.

Bit 2 – IBIPYLD IBI Payload Field in Bus Characteristic Register bit (BCR[2])

ValueDescription
1 One data byte (MDB) shall follow the accepted IBI, and additional data bytes may follow.
0 No data bytes follow the accepted IBI.

Bit 1 – IBIREQCAP IBI Request Capable Field in Bus Characteristic Register bit (BCR[1])

ValueDescription
1 Capable
0 Not capable.

Bit 0 – MAXDATSPDLMT Max Data Speed Limitation Field in Bus Characteristic Register bit (BCR[0])

ValueDescription
1 Target returns the data in the I3CxTGTDATSPD and I3CxTGTIBIPYLD registers in response to the GETMXDS CCC sent by the Controller.
0 Target NACKs the GETMXDS CCC sent by the Controller.