24.3.63 Target Mode Extended
Command Valid Status Register
Name:
I3CxECMDVLDSTA
Offset:
0x7A91C8
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
CMD3VLD
CMD2VLD
CMD1VLD
CMD0VLD
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit 3 – CMD3VLD I3CxEXTCMD3 has
Finished Sending the Command bit
Bit 2 – CMD2VLD I3CxEXTCMD2 has
Finished Sending the Command bit
Bit 1 – CMD1VLD I3CxEXTCMD1 has
Finished Sending the Command bit
Bit 0 – CMD0VLD I3CxEXTCMD0 has
Finished Sending the Command bit
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.