24.3.191 Virtual Target 4 Address Register

Name: I3CxVIRTGT4CON
Offset: 0x7A9560

Bit 3130292827262524 
 VT4ENABLE        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 VT4DYNADDRVVT4DYNADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 VT4STATICADDRVVT4STATICADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – VT4ENABLE Controls Whether or Not Virtual Target 4 is Enabled bit

ValueDescription
1 Enable Virtual Target 4.
0 Disable Virtual Target 4.

Bit 15 – VT4DYNADDRV Virtual Target 4 Dynamic Address Valid bit

ValueDescription
1 Virtual Target 4 Dynamic Address is valid.
0 Virtual Target 4 Dynamic Address is invalid.

Bits 14:8 – VT4DYNADDR[6:0] Virtual Target 4 Dynamic Address bits

Bit 7 – VT4STATICADDRV Virtual Target 4 Static Address Valid bit

ValueDescription
1 Virtual Target 4 Static Address is valid.
0 Virtual Target 4 Static Address is invalid.

Bits 6:0 – VT4STATICADDR[6:0] Virtual Target 4 Static Address bits