24.3.28 Maximum supported IBI Payload Size Register

Name: I3CxTGTIBIPYLD
Offset: 0x7A9080

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 MAXRDTIME[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 MAXRDTIME[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MAXRDTIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 23:0 – MAXRDTIME[23:0] Specifies the maximum read turnaround time (in microseconds (µs)) of the Target.