24.3.46 Target HDR Flow Control Register
| Name: | I3CxHDRFLWCON |
| Offset: | 0x7A90F0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DDRCRCWDIND[1:0] | DDRWREARLYTERMN | DDRWRACKNACK | |||||||
| Access | R | R | R | R | |||||
| Reset | 1 | 1 | 1 | 0 | |||||
Bits 7:6 – DDRCRCWDIND[1:0]
| Value | Description |
|---|---|
| 11 | No CRC word follows early termination. |
| 10 | Reserved |
| 01 | CRC word follows early termination. |
| 00 | Reserved |
Bit 5 – DDRWREARLYTERMN
| Value | Description |
|---|---|
| 1 | The Target does not have early-termination capability |
| 0 | The Target has early-termination capability |
Bit 4 – DDRWRACKNACK
| Value | Description |
|---|---|
| 1 | The Target does not have ACK/NACK capability. |
| 0 | The Target has ACK/NACK capability. |