24.3.51 Target Mode Extended command Register's Transmit Buffer Threshold Status

Note: This status is set when the number of empty locations in the Transmit Buffer is greater than or equal to the threshold value specified by I3CxECRTCON[EXTTXBUFTHLD]. This interrupt is cleared automatically when the number of empty locations in the Transmit Buffer is less than the specified threshold value.
Name: I3CxEXTCMDTXTHLD
Offset: 0x7A9150

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     CMD3TXTHLDSTATCMD2TXTHLDSTATCMD1TXTHLDSTATCMD0TXTHLDSTAT 
Access RRRR 
Reset 1111 

Bit 3 – CMD3TXTHLDSTAT I3CXEXTCMD3 Transmit Buffer Threshold Status bit

Bit 2 – CMD2TXTHLDSTAT I3CXEXTCMD2 Transmit Buffer Threshold Status bit

Bit 1 – CMD1TXTHLDSTAT I3CXEXTCMD1 Transmit Buffer Threshold Status bit

Bit 0 – CMD0TXTHLDSTAT I3CXEXTCMD0 Transmit Buffer Threshold Status bit