Bits 23:16 – RXBUFLVL[7:0] Receive Buffer
Level Value bits
Contains the number
of valid data entries in the Receive Buffer.
Bits 7:0 – TXBUFEMTLVL[7:0] Transmit Buffer
Empty Level Value bits
Contains the number of empty
locations in the Transmit Buffer.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.