24.3.183 Virtual Target 2 Address Register

Name: I3CxVIRTGT2CON
Offset: 0x7A9520

Bit 3130292827262524 
 VT2ENABLE        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 VT2DYNADDRVVT2DYNADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 VT2STATICADDRVVT2STATICADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – VT2ENABLE Controls Whether or Not Virtual Target 2 is Enabled bit

ValueDescription
1 Enable Virtual Target 2.
0 Disable Virtual Target 2.

Bit 15 – VT2DYNADDRV Virtual Target 2 Dynamic Address Valid bit

ValueDescription
1 Virtual Target 2 Dynamic Address is valid.
0 Virtual Target 2 Dynamic Address is invalid.

Bits 14:8 – VT2DYNADDR[6:0] Virtual Target 2 Dynamic Address bits

Bit 7 – VT2STATICADDRV Virtual Target 2 Static Address Valid bit

ValueDescription
1 Virtual Target 2 Static Address is valid.
0 Virtual Target 2 Static Address is invalid.

Bits 6:0 – VT2STATICADDR[6:0] Virtual Target 2 Static Address bits