24.3.30 Target Mode Interrupt Request Register
Note:
- This field should be programmed by the Target application to provide the data length for the payload data other than the MDB byte.
- This field is only applicable when BCR[2] is set, indicating that SIR supports payload data.
- When the conditions for entering a CE3 error are met (expiry of the application running timer and I3CxTGTINT [SIR] is not set to '0'), program this bit to recover from the CE3 error.
- Upon receiving this bit, the target will move to Controller mode (update I3CXSTATE.CURRCNTRL bit to 1) and generate a START (also clear the I3CxTGTINT [SIR]) and continue by generating 7E followed by STOP.
- If a NACK response is received for the MR, the Controller reattempts the MR upon detecting the next START condition from the Controller or after the Bus Available time. Once set, the application cannot clear this bit.
- The target reattempts the SIR either upon detecting the next START condition from the Controller OR after the Bus Available Time if a NACK response is received for the SIR.
- This feature is used in the CE3 error recovery flow. Once set, the application/software cannot clear this bit.
| Name: | I3CxTGTINT |
| Offset: | 0x7A908C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SIRTGTINDX[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SIRDATLEN[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MDB[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CE3RECOV | MR | SIRCTRL[1:0] | SIR | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 31:28 – SIRTGTINDX[3:0] SIR Target Index bits
| Value | Description |
|---|---|
| 1111-0101 | Reserved |
| 0100 | Virtual Target 4 |
| 0011 | Virtual Target 3 |
| 0010 | Virtual Target 2 |
| 0001 | Virtual Target 1 |
| 0000 | Virtual Target 0 |
Bits 23:16 – SIRDATLEN[7:0] SIR Data Length bits(1,2)
Bits 15:8 – MDB[7:0] Mandatory Data Byte bits(2)
Bit 7 – CE3RECOV Recovery From CE3 Error bit(3,4)
| Value | Description |
|---|---|
| 1 | Recover from CE3 error. |
| 0 | Recovery complete, moved to Controller mode. |
Bit 3 – MR Controller Request bit
| Value | Description |
|---|---|
| 1 | Issue the MR on the I3C bus. |
| 0 | Clears when the current Controller accepts (ACK) or if the Controller is unable to issue the MR, then the Controller clears this bit automatically and updates the I3CxTGTIBIRESP [IBISTAT] field(5) . |
Bits 2:1 – SIRCTRL[1:0] Target Interrupt Request Control bit
| Value | Description |
|---|---|
| 01 | Pull the SDA line low and release SDA after sampling SCL low (pulled by the Controller). Used for CE3 recovery during the Controller handover procedure. |
| 00 | Indicates the source of SIR data to be from the registers. |
Bit 0 – SIR Target Interrupt Request bits
| Value | Description |
|---|---|
| 1 | Target attempts to issue the SIR on the I3C bus based on the SIRCTRL field. |
| 0 | If SIRCTRL = 00, the Target clears this bit automatically and updates the I3CxTGTIBIRESP [IBISTAT] field when either the current Controller accepts by generating (ACK) or if the Target controller is unable to issue the SIR (6). If SIRCTRL = 01, the Target controller clears this bit automatically after sampling the SCL Low (pulled by Controller) for the generated SDA low. The Target will release the SDA line upon sampling the SCL low(7). |