Bits 19:0 – RELSDATIM[19:0] Release SDA Count
Value bits
This field is used
in the Target mode of operation to release the SDA line if SCL does not change for a
prescribed amount of time programmed in this register (RELSDATIM * peripheral clock
period).
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.