24.3.11 Reset Control Register

Name: I3CxRSTCON
Offset: 0x7A9034

Bit 3130292827262524 
 BUSRSTRSTTYP[2:0]     
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   IBIQRSTRXFIFORSTTXFIFORSTRESPQRSTCMDQRSTSOFTRST 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 31 – BUSRST Bus Reset bit (Controller mode only)

ValueDescription
1 Bus Reset pattern generation based on Bus Reset type selection.
0 Bus Reset pattern generation is completed.

Bits 30:28 – RSTTYP[2:0] Bus Reset type bit

ValueDescription
110 SCL LOW RESET pattern
001 Target Reset pattern
000 Exit pattern

Bit 5 – IBIQRST IBI Queue Software Reset bit (Controller mode only)

ValueDescription
1 Generate IBI Queue Reset.
0 IBI Queue Reset complete.

Bit 4 – RXFIFORST Receive Buffer Software Reset bit

ValueDescription
1 Generate Receive Buffer Reset.
0 Receive Buffer Reset complete.

Bit 3 – TXFIFORST Transmit Buffer Software Reset bit

ValueDescription
1 Generate Transmit Buffer Reset.
0 Transmit Buffer Reset complete.

Bit 2 – RESPQRST Response Queue Software Reset bit

ValueDescription
1 Generate Response Queue Reset.
0 Response Queue Reset complete.

Bit 1 – CMDQRST Command Queue Software Reset bit

ValueDescription
1 Generate Command Queue Reset.
0 Command Queue Reset complete.

Bit 0 – SOFTRST Core Software Reset bit

ValueDescription
1 Generate software (Queues, buffers, programmable registers, pipelining data, state machine to Idle state) Reset.
0 Core Software Reset complete.