27.2.4 FOSCSEL Configuration Register

Legend: PO = Program Once bit

Name: FOSCSEL
Offset: 0xF18

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 IESO    FNOSC[2:0] 
Access R/POR/POR/POR/PO 
Reset 1111 

Bit 7 – IESO Internal External Switchover bit

ValueDescription
1

Internal External Switchover mode is enabled (Two-Speed Start-up is enabled).

0

Internal External Switchover mode is disabled (Two-Speed Start-up is disabled).

Bits 2:0 – FNOSC[2:0] Initial Oscillator Source Selection bits

ValueDescription
111

Internal Fast RC (FRC) Oscillator with Postscaler

110

Backup Fast RC (BFRC)

101

LPRC Oscillator

100

Reserved

011

Primary Oscillator with PLL (XTPLL, HSPLL, ECPLL)

010

Primary (XT, HS, EC) Oscillator

001

Internal Fast RC Oscillator with PLL (FRCPLL)

000

Fast RC (FRC) Oscillator