27.2.3 FSIGN Configuration Register

Legend: r = Reserved bit; PO = Program Once bit

Name: FSIGN
Offset: 0xF14

Bit 2322212019181716 
  
Access rrrrrrrr 
Reset 11111111 
Bit 15141312111098 
 SIGN 
Access POrrrrrrr 
Reset 11111111 
Bit 76543210 
  
Access rrrrrrrr 
Reset 11111111 

Bit 15 – SIGN Active Panel Signature bit

ValueDescription
1 Active Panel Signature bit is erased (CP data are not valid).
0 Active Panel Signature bit is programmed (CP data are valid).