27.2.8 FICD Configuration Register
Legend: PO = Program Once bit
| Name: | FICD |
| Offset: | 0xF28 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| JTAGEN | ICS[1:0] | ||||||||
| Access | R/PO | R/PO | R/PO | ||||||
| Reset | 1 | 1 | 1 | ||||||
Bit 5 – JTAGEN JTAG Enable bit
| Value | Description |
|---|---|
1 |
JTAG port is enabled. |
0 |
JTAG port is disabled. |
Bits 1:0 – ICS[1:0] ICD Communication Channel Select bits
| Value | Description |
|---|---|
11 |
Host communicates on PGC1 and PGD1. |
10 |
Host communicates on PGC2 and PGD2. |
01 |
Host communicates on PGC3 and PGD3. |
00 |
Reserved, do not use. |