27.2.10 FDMTIVTH Configuration Register
Legend: PO = Program Once bit
| Name: | FDMTIVTH |
| Offset: | 0xF30 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DMTIVT[31:24] | |||||||||
| Access | R/PO | R/PO | R/PO | R/PO | R/PO | R/PO | R/PO | R/PO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DMTIVT[23:16] | |||||||||
| Access | R/PO | R/PO | R/PO | R/PO | R/PO | R/PO | R/PO | R/PO | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |