22.4.15 I2Cx Client Bus Cumulative Time-out Register

Name:  I2CxCBCTO
Offset: 0x18B8, 0x1908, 0x1958

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CBCTOTMR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CBCTOTMR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CBCTOTMR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – CBCTOTMR[23:0]  I2C Client Cumulative Bus Time-out Timer bits

Provides the Reset value for the CBCTO timer. The timer resets on detection of a START or STOP and continues to run when SCL is low. The timer is disabled when CBCTE=0.