22.4.17 I2Cx Bus SDA Set-Up Time Register

Note:
  1. Timer runs with peripheral clock.
  2. This provides a delay between writing to the transmit buffer and releasing the SCL by hardware; it is used for the release of SCL by hardware.
  3. In Smart mode, the SDA set-up timer is used by hardware to release SCL.
Name: I2CxSDASUT
Offset: 0x18C0, 0x1910, 0x1960

Bit 3130292827262524 
 SDASUTEN        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SDASUT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SDASUT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – SDASUTEN  I2C Bus SDA-to-SCL Set-up Time Enable bit

Bits 15:0 – SDASUT[15:0]  I2C Bus SDA-to-SCL Set-up Time Timer bits