22.4.13 I2Cx Bus Clock Time-Out Register
| Name: | I2CxBTO |
| Offset: | 0x18B0, 0x1900, 0x1950 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| BTOCLK | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| BTOPR[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BTOPR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BTOPR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – BTOCLK I2C Bus Time-out Clock Selection bit
| Value | Description |
|---|---|
1 |
The I2C BTO clock is the FRC. |
0 |
The I2C BTO clock is the peripheral clock. |
Bits 23:0 – BTOPR[23:0] I2C Bus Clock Time-out Timer bits
0.