26.4.9 CCPx Capture Buffer Register (Compare Modes Only)
Note:
- The CCPxBUF[31:16] bits are
only available in 32-Bit Input Capture modes. BUF[31:16] will read as
‘
0’ when operating in a 16-Bit Input Capture mode. - CCPxBUF[31:0] will read as
‘
0’ for all Timer, Output Compare and PWM Operating modes.
| Name: | CCPxBUF |
| Offset: | 0x1B20, 0x1B50, 0x1B80, 0x1BB0, 0x1BE0, 0x1C10, 0x1C40, 0x1C70, 0x1CA0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| BUF[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| BUF[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BUF[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BUF[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |