3.6.8.3.1 Floating-Point Operand Registers (F-Regs)
To differentiate from the CPU working W-regs, the FPU operand/result data working registers are referred to as F-regs. The FPU supports up to 32 Single Precision values, or up to 16 Double Precision values. Aligned pairs of the F-regs registers (e.g., F1:F0 values may be used to provide data storage for Double Precision values. Single and Double Precision values may be mixed within the register file. Other than data movement in and out of the FPU, all instructions are register-to-register operations within the FPU register set.
The F-regs are not memory-mapped and can only be accessed by the CPU using specific instructions as discussed in CPU Access of FPU Registers.
The 32 x 32-bit F-reg array, together with additional register contexts, is implemented as a register file. FPU instructions can have 1, 2 or 3 operands (read sources) and 0 or 1 result destination, and most also update status in the FSR. Registers may be used individually for Single Precision data values or coupled as odd; even pairs (only) should be used to support Double Precision data values (e.g., F1:F0).
Source registers are bound to an instruction when the instruction is issued and are not writable by the CPU until the instruction is committed. At this point, they are clocked into operand registers that drive the target functional block and can, therefore, be subsequently written. Note that a bound source register may be read at any time.
Destination registers (F-regs and FSR) are bound to an instruction when the instruction is committed and are not accessible by the CPU until the instruction has retired.