62.139 GMAC Interrupt Enable Register Priority Queue x
The following values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name:
GMAC_IERPQx
Offset:
0x0600 + (x-1)*0x04 [x=1..5]
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
HRESP
Access
W
Reset
–
Bit
7
6
5
4
3
2
1
0
TCOMP
TFC
RLEX
RXUBR
RCOMP
Access
W
W
W
W
W
Reset
–
–
–
–
–
Bit 11 – HRESP System Bus Error
Bit 7 – TCOMP Transmit Complete
Bit 6 – TFC Transmit Frame Corruption Due to System Bus
Error
Bit 5 – RLEX Retry Limit Exceeded or Late
Collision
Bit 2 – RXUBR RX Used Bit Read
Bit 1 – RCOMP Receive Complete
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.