62.135 GMAC Transmit Schedule Control Register
Name: | GMAC_TSCTL |
Offset: | 0x580 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TXSQ5[1:0] | TXSQ4[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXSQ3[1:0] | TXSQ2[1:0] | TXSQ1[1:0] | TXSQ0[1:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0:1, 2:3, 4:5, 6:7, 8:9, 10:11 – TXSQx Transmit Schedule for Qx
Value | Description |
---|---|
0 | Fixed priority |
1 | CBS Enabled only valid for top two enabled queues and if CBS capability selected. |
2 | DWRR enabled |
3 | ETS enabled |