62.22 GMAC System Wake-Up Time Register
Name: | GMAC_SYSWT |
Offset: | 0x060 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SYSWKUPTIME[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SYSWKUPTIME[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:0 – SYSWKUPTIME[15:0] System Wake-Up Time
Count of 25.6 ns, 64 ns, 320 ns or 3200 ns intervals before transmission starts after deassertion of the bit RXLPISBC in Interrupt registers (each interval is equivalent to eight GTXCLK periods and varies with data rate).