62.121 GMAC Quality of Service Configuration Register 1
Name: | GMAC_QOS_CFG1 |
Offset: | 0x2E4 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Q6_DESCR[3:0] | Q6_DATA[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Q5_DESCR[3:0] | Q5_DATA[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:12 – Q6_DESCR[3:0] System Bus QoS Attributes for Queue 6 Descriptor Access
Defines the value passed on the system bus QoS attributes when accessing the descriptor of queue 6.
Bits 11:8 – Q6_DATA[3:0] System Bus QoS Attributes for Queue 6 Data Access
Defines the value passed on the system bus QoS attributes when accessing the data of queue 6.
Bits 7:4 – Q5_DESCR[3:0] System Bus QoS Attributes for Queue 5 Descriptor Access
Defines the value passed on the system bus QoS attributes when accessing the descriptor of queue 5.
Bits 3:0 – Q5_DATA[3:0] System Bus QoS Attributes for Queue 5 Data Access
Defines the value passed on the system bus QoS attributes when accessing the data of queue 5.