62.114 GMAC Transmit Pause Quantum 2 Register
Name: | GMAC_TXPQUANT2 |
Offset: | 0x264 |
Reset: | 0xFFFFFFFF |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
QUANT_P5[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
QUANT_P5[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
QUANT_P4[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
QUANT_P4[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 31:16 – QUANT_P5[15:0] Priority 5 Transmit Pause Quantum
Transmit pause quantum written with the pause quantum value for pause frame transmission of priority 5.
Bits 15:0 – QUANT_P4[15:0] Priority 4 Transmit Pause Quantum
Transmit pause quantum written with the pause quantum value for pause frame transmission of priority 4.