3.3.26.2 mcPosI_PositionControlEnable
C
/* Enable position control module */ void mcPosI_PositionControlEnable( tmcPos_Parameters_s * const pParameters )
Summary
Enables the position control module.
Description
This function enables the position control module by linking the state variables and initializing the module if necessary. It checks the module initialization state, initialize the module if not initialized, and then enable the control module using state variables and sets the enable flag.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the position control module parameter structure. |
Returns
None
Example
// Define the position module data structure
tmcPos_Parameters_s posParameters;
/** Enable position control module */
mcPosI_PositionControlEnable(&posParameters);
Remarks
None.