3.3.26.7 tmcPos_State_s Struct
C
typedef struct
{
bool enable; /* Flag indicating position control module enable status */
bool initDone; /* Flag indicating position control module initialization status */
tmcUtils_PiControl_s bPIController; /* PI control parameter structure */
}tmcPos_State_s;
Summary
Position control Module Structure
Description
This structure holds the state and parameters for the position control module. It includes control flags, and parameters for PI control.
Remarks
None.