3.3.26.3 mcPosI_PositionControlManual
C
/* Perform manual position control */
void mcPosI_PositionControlManual( const tmcPos_Parameters_s * const pParameters,
const float32_t Out )
Summary
Perform the position control operation in manual mode.
Description
This function updates the position control module output to a specified value in manual mode. Depending on the state of the system, it either update the PI controller output (n_ref) to a specified value or resets the PI controller.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the position control module parameter structure. |
| Out | Output speed reference value for manual control. |
Returns
None
Example
// Define the position control module data structure
tmcPos_Parameters_s posParameters;
float32_t nref = 500.0f;
/* Position control - manual mode */
mcPosI_PositionControlManual(&posParameters, nref);
Remarks
None.