2.6.4.8.1 Syntax
LDREX{cond} Rt, [Rn {, #offset}]
STREX{cond} Rd, Rt, [Rn {, #offset}]
LDREXB{cond} Rt, [Rn]
STREXB{cond} Rd, Rt, [Rn]
LDREXH{cond} Rt, [Rn]
STREXH{cond} Rd, Rt, [Rn]
where:
cond is an optional condition code, see Conditional Execution.
Rd is the destination register for the returned
status.
Rt is the register to load or store.
Rn is the register on which the memory address is
based.
offset is an optional offset applied to the value in
Rn. If offset is omitted, the address is the value in
Rn.