2.6.4.8.3 Restrictions
The following is a list of restrictions in these instructions:
- Do not use PC
- Do not use SP for
RdandRt - For
STREX,Rdmust be different from bothRtandRn - The value of offset must be a multiple of four in the range 0-1020
The following is a list of restrictions in these instructions:
Rd and RtSTREX, Rd must be different from
both Rt and RnThe online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.