2.7.4.5.1 SIZE Field Values

The SIZE field defines the size of the MPU memory region specified by the MPU_RNR. as follows:

    (Region size in bytes) = 2(SIZE+1)

The smallest permitted region size is 32B, corresponding to a SIZE value of 4. The following table provides example SIZE values, with the corresponding region size and value of N in the MPU_RBAR.

Table 2-77. Example SIZE Field Values
SIZE valueRegion sizeValue of N 1Note
b00100 (4)32B5Minimum permitted size
b01001 (9)1KB10
b10011 (19)1MB20
b11101 (29)1GB30
b11111 (31)4GB32Maximum possible size
Note:
  1. In the MPU_RBAR, see MPU Region Base Address Register.