12.2.4.7 LSB/MSB Orientation
MMUART_x allows either LSB or MSB to be received or transmitted first. LSB/MSB orientation is mapped based on the Tx or Rx MSB bits of the Table 12-23. Remapping of the serial I/O occurs at the APB interface.
MMUART_x allows either LSB or MSB to be received or transmitted first. LSB/MSB orientation is mapped based on the Tx or Rx MSB bits of the Table 12-23. Remapping of the serial I/O occurs at the APB interface.